24EB-ER RIM STAMPING,1VH
411715
Tools411715 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.375 |
| Product height mm | 492.125 |
| Product length in | 19.375 |
| Product length mm | 492.125 |
| Product Material | Steel |
| Product width in | 5.125 |
| Product width mm | 130.175 |
| Sub brand | Airflex |