19E475 VENT DRUM
413328
Tools413328 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.000 |
| Product height mm | 635.000 |
| Product length in | 25.000 |
| Product length mm | 635.000 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Sub brand | Airflex |