Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 13.875 | |
| Product height mm | 352.425 | |
| Product length in | 13.875 | |
| Product length mm | 352.425 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| Sub brand | AIRFLEX | Airflex |