19E475 REINF HSG W/VH-product-details

19E475 REINF HSG W/VH

413590


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in18.875
Product height mm479.425
Product length in18.875
Product length mm479.425
Product MaterialCARBON STEELCarbon Steel
Product width in2.760
Product width mm70.104
Sub brandAIRFLEXAirflex