24E475 REINF HSG-product-details

24E475 REINF HSG

413595


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in23.875
Product height mm606.425
Product length in23.875
Product length mm606.425
Product MaterialCARBON STEELCarbon Steel
Product width in2.760
Product width mm70.104
Sub brandAIRFLEXAirflex