Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | EB |
| Configuration | Single element |
| Friction width | 1.25 inch |
| Item type | Rim & tube |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel and neoprene |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Size | 4 |
| Sub brand | Airflex |
