40E700 FSA
415095
Tools415095 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.307 |
| Product height mm | 33.198 |
| Product length in | 6.032 |
| Product length mm | 153.213 |
| Product Material | Aluminum |
| Product width in | 7.000 |
| Product width mm | 177.8 |
| Sub brand | Airflex |