Danfoss  Spring Applied Drum Brakes 12CSA200 (RIGHT)

6CSA200 BRAKE APPL PCS20

103523


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Clutch brake typeCSACSA
Friction width0.31 INCH0.31 INCH
Item typeBRAKEBrake
Product height in15.410
Product height mm391.414
Product length in23.110
Product length mm586.994
Product materialCAST IRONCast iron
Product width in8.312
Product width mm211.125
Size66
Sub brandAIRFLEXAirflex