Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Clutch brake type | CS |
| Friction width | 0.31 INCH |
| Item type | Brake |
| Product height in | 17.500 |
| Product height mm | 444.500 |
| Product length in | 25.250 |
| Product length mm | 641.350 |
| Product material | Cast iron |
| Product width in | 9.280 |
| Product width mm | 235.712 |
| Size | 9 |
| Sub brand | Airflex |
