Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Clutch brake type | CTE |
| Friction width | 0.31 INCH |
| Item type | Brake |
| Product height in | 24.910 |
| Product height mm | 632.714 |
| Product length in | 21.520 |
| Product length mm | 546.608 |
| Product material | Cast iron |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Size | 12 |
| Sub brand | Airflex |
