Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
142611CB
BRAKE-AIR, 12CTE237 L/HOSE L/FLOW VLV
142611CB
Where to buy
Export PDF
Tools
Add to comparison
142611CB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.910
Product height mm
632.714
Product length in
21.520
Product length mm
546.608
Product width in
6.000
Product width mm
152.400
Sub brand
AIRFLEX
Airflex