BRAKE-AIR, 12CSA200
142611FH
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 20.380 |
| Product height mm | | 517.652 |
| Product length in | | 28.250 |
| Product length mm | | 717.550 |
| Product width in | | 4.500 |
| Product width mm | | 114.300 |
| Sub brand | AIRFLEX | Airflex |