Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
142614CA
BRAKE-AIR, 18CTE300 FLOATING TRUNION
142614CA
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142614CA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
34.880
Product height mm
885.952
Product length in
26.880
Product length mm
682.752
Product width in
6.000
Product width mm
152.400
Sub brand
AIRFLEX
Airflex