BRAKE-AIR, 18CS300
142614FH
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 31.500 |
| Product height mm | | 800.100 |
| Product length in | | 27.500 |
| Product length mm | | 698.500 |
| Product width in | | 6.000 |
| Product width mm | | 152.400 |
| Sub brand | AIRFLEX | Airflex |