BRAKE-AIR, 9CSA200
142633FH
Tools142633FH Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.650 |
| Product height mm | 448.310 |
| Product length in | 25.240 |
| Product length mm | 641.096 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Sub brand | Airflex |