Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Clutch brake type | CS | CS |
| Friction width | 0.38 INCH | 0.38 INCH |
| Item type | BRAKE | Brake |
| Product height in | 27.000 | |
| Product height mm | 685.800 | |
| Product length in | 25.560 | |
| Product length mm | 649.224 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Size | 15 | 15 |
| Sub brand | AIRFLEX | Airflex |
