Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Clutch brake type | CS | CS |
| Friction width | 0.25 INCH | 0.25 INCH |
| Item type | BRAKE | Brake |
| Product height in | 9.190 | |
| Product height mm | 233.426 | |
| Product length in | 11.130 | |
| Product length mm | 282.702 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 3.560 | |
| Product width mm | 90.424 | |
| Size | 4 | 4 |
| Sub brand | AIRFLEX | Airflex |
