Danfoss  Spring Applied Drum Brakes CTE (RIGHT)

24CTE500 BR ASSY CK,FLOW

142740CC


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationSpring set
Clutch brake typeCTE
Friction width0.5 INCH
Item typeBrake
Product height in43.500
Product height mm1104.900
Product length in34.500
Product length mm876.300
Product materialCast iron
Product width in7.000
Product width mm177.800
Size24
Sub brandAirflex