Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Clutch brake type | CSA |
| Friction width | 0.31 INCH |
| Item type | Brake |
| Product height in | 15.410 |
| Product height mm | 391.414 |
| Product length in | 23.110 |
| Product length mm | 586.994 |
| Product material | Cast iron |
| Product width in | 4.700 |
| Product width mm | 119.380 |
| Size | 6 |
| Sub brand | Airflex |
