BRAKE-AIR, 6CSA200
142742FH
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.410 |
| Product height mm | | 391.414 |
| Product length in | | 23.110 |
| Product length mm | | 586.994 |
| Product width in | | 4.700 |
| Product width mm | | 119.380 |
| Sub brand | AIRFLEX | Airflex |