Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Clutch brake type | CSA | CSA |
| Friction width | 0.31 INCH | 0.31 INCH |
| Item type | BRAKE | Brake |
| Product height in | 15.250 | |
| Product height mm | 387.350 | |
| Product length in | 20.250 | |
| Product length mm | 514.350 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| Size | 6 | 6 |
| Sub brand | AIRFLEX | Airflex |
