6CS200 SPACER FOR PISTON
202622
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | | 0.502 |
| Outside diameter IN | | 1.250 |
| Product material | STAINLESS STEEL | Stainless steel |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | | 0.374 |