Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
202777
24CTF500 PUSH ROD
202777
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
202777
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
1.000
Product length mm
25.400
Product width in
5.410
Product width mm
137.414
Sub brand
AIRFLEX
Airflex