Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
301259-0109
9CSA200 INTEG DR 2.7482 2.7500
301259-0109
Tools
Add to comparison
Add to comparison
301259-0109
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
9.000
Product height mm
228.600
Product length in
9.000
Product length mm
228.600
Product Material
Gray Cast Iron
Product width in
4.000
Product width mm
101.6
Sub brand
Airflex