Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1200 |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 9.000 |
| Product length mm | 228.600 |
| Product Material | Gray Cast Iron |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |
