Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product Material | Alloy Iron |
| Product width in | 4.250 |
| Product width mm | 107.95 |
| Sub brand | Airflex |