Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 12.000 | |
| Product height mm | 304.800 | |
| Product length in | 12.000 | |
| Product length mm | 304.800 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.870 | |
| Product width mm | 123.698 | |
| Sub brand | AIRFLEX | Airflex |