Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
302345-0102
12CSA200 INTEG DR HUB 3.9958 3.9980
302345-0102
Tools
Add to comparison
Add to comparison
302345-0102
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product Material
Gray Cast Iron
Product width in
4.870
Product width mm
123.698
Sub brand
Airflex