18CTF300 SPRING ROD
302834
Tools302834 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product Material | Steel |
| Product width in | 22.000 |
| Product width mm | 558.8 |
| Sub brand | Airflex |