18CTF300 SPRING SLEEVE
302837
Tools302837 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product Material | Steel |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |