24CTF500 SPRING ROD
303348
Tools303348 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 29.000 |
| Product width mm | 736.600 |
| Sub brand | Airflex |