6-9CS POWER CYL CASTING
303612
Tools303612 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 5.680 |
| Product height mm | 144.272 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product Material | Iron |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Sub brand | Airflex |