18CTE300 FLOW CONTROL VA
303823-01
Tools303823-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flow Valve Assembly |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |