Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.015 | |
| Product height mm | 152.781 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product Material | STEEL | Steel |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |