24CTF500 REACTION PIN
303978-01
Tools303978-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Steel |
| Product width in | 12.000 |
| Product width mm | 304.8 |
| Sub brand | Airflex |