12CS200 INTEGRAL DRUM
304100
Tools304100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Semi Steel |
| Product width in | 3.750 |
| Product width mm | 95.25 |
| Sub brand | Airflex |