18CTR300 TRUNNION BLK
305725
Tools305725 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.140 |
| Product height mm | 130.556 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product Material | Steel |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Airflex |