18CTE300 SPRING TUBE
306723-01
Tools306723-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product Material | Carbon Steel |
| Product width in | 4.960 |
| Product width mm | 125.984 |
| Sub brand | Airflex |