9CS200 STUD
307011
Tools307011 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product Material | Steel |
| Product width in | 8.060 |
| Product width mm | 204.724 |
| Sub brand | Airflex |