PUSH ROD-BRAKE, 6CSA
307064-01
Tools307064-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 7.875 |
| Product width mm | 200.025 |
| Sub brand | Airflex |