PUSH ROD-BRAKE, 9CSA200
307064-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.625 |
| Product height mm | | 15.875 |
| Product length in | | 0.625 |
| Product length mm | | 15.875 |
| Product width in | | 9.375 |
| Product width mm | | 238.125 |
| Sub brand | AIRFLEX | Airflex |