6CSA200 HYD PISTON
307297
Tools307297 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.997 |
| Product height mm | 50.724 |
| Product length in | 1.997 |
| Product length mm | 50.724 |
| Product Material | Ledloy |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Airflex |