6CSA-9CSA200 POWER CYLIN
307340
Tools307340 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product Material | Ductile Iron |
| Product width in | 2.562 |
| Product width mm | 65.075 |
| Sub brand | Airflex |