Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.873 | |
| Product height mm | 22.184 | |
| Product length in | 0.873 | |
| Product length mm | 22.184 | |
| Product Material | STEEL | Steel |
| Product width in | 8.500 | |
| Product width mm | 215.900 | |
| Sub brand | AIRFLEX | Airflex |