6CSA200 SPR ROD & ADJ SC
307374
Tools307374 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.873 |
| Product height mm | 22.184 |
| Product length in | 0.873 |
| Product length mm | 22.184 |
| Product Material | Steel |
| Product width in | 10.650 |
| Product width mm | 270.51 |
| Sub brand | Airflex |