4CS150 SPACER
307666
Tools307666 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product Material | Stainless Steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |