Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHOE CASTING | Shoe Casting |
| Product height in | 11.630 | |
| Product height mm | 295.402 | |
| Product length in | 24.450 | |
| Product length mm | 621.030 | |
| Product Material | IRON | Iron |
| Product width in | 3.060 | |
| Product width mm | 77.724 | |
| Sub brand | AIRFLEX | Airflex |