Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
404685
SPRING CLEVIS-BRAKE, 15/18CS
404685
Where to buy
Export PDF
Tools
Add to comparison
404685
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
14.750
Product length mm
374.650
Product width in
3.563
Product width mm
90.487
Sub brand
AIRFLEX
Airflex