Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 3.875 | |
| Product width mm | 98.425 | |
| Sub brand | AIRFLEX | Airflex |