Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.016 |
| Product height mm | | 76.606 |
| Product length in | | 3.016 |
| Product length mm | | 76.606 |
| Product Material | BUNA-N | Buna-N |
| Product width in | | 0.563 |
| Product width mm | | 14.3 |
| Sub brand | AIRFLEX | Airflex |